Belanko S - 1 gang Euro face plate double keystone adaptor - Anthracyte
Belanko S
LEGRAND
Belanko S - 1 gang Euro face plate double keystone adaptor - Anthracyte
REF. 617734
EAN.
3414971687011
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Basic element |
---|---|
Utilization | For data connection housing |
Support ring | No |
With dust cover | Yes |
With hinged lid | No |
Outlet direction | Bottom |
With imprint | No |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Other |
Halogen free | No |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Glossy |
Colour | Anthracite |
Transparent | No |
---|---|
Type of fastening | Mounting with screw |
With buses/couplings | No |
Suitable for number of connectors | 1 |
Shielded buses | No |
Shielded housing | No |
Luster terminal | No |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Device width | 86 mm |
Device height | 86 mm |
Device depth | 16.2 mm |
Built-in depth | 6.1 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
1 document
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION