Arteor™ - US blanking cover plate - for 4''x4'' boxes - Soft Alu
Arteor™
LEGRAND
Arteor™ - US blanking cover plate - for 4''x4'' boxes - Soft Alu
REF. 571400
EAN.
3414971697911
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Plastic |
---|---|
Construction type lens | Square |
Width opening | 127 mm |
Height opening | 127 mm |
Colour | Grey |
Degree of impact strength (IK) | IK04 |
Degree of protection (IP) | Not applicable |
---|---|
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Halogen free | Yes |
Antimicrobial treatment | No |
Mounting method | Flush-mounted |
1 document
Catalogue Commercial Page
SELECT AN ACTION