Belanko S - 1 gang push button shutter with marking -6A - White
Belanko S
LEGRAND
Belanko S - 1 gang push button shutter with marking -6A - White
REF. 617616
EAN.
3414971684133
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Basic element |
---|---|
Model | 2-pole switch and push switch |
Number of poles | 4 |
Method of operation | Rocker |
Mechanical controllable | Yes |
Electronic controllable | No |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | No |
Surface protection | Untreated |
Surface finishing | Glossy |
Type of fastening | Mounting with screw |
Connection type | Screwed terminal |
Colour | White |
RAL-number (similar) | 9003 |
Transparent | No |
Label space/information surface | Yes |
Suitable for degree of protection (IP) | IP20 |
Rated current | 6 A |
Nominal voltage | 250 V |
Number of buttons | 2 |
---|---|
Device width | 86 mm |
Device height | 86 mm |
Device depth | 33.6 mm |
Built-in depth | 20.5 mm |
Min. depth of built-in installation box | 35 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Voltage type | AC |
Terminal marking indication | Yes |
Antimicrobial treatment | No |
Number of terminals | 4 |
Terminals capacity | 1-4 mm² |
Cable nature for connection | Flexible or rigid |
Cable section | 1-4 mm² |
2 documents
Instruction Use
Technical Sheet
1 document
Catalogue Commercial Page
3 documents
Agreement
OC / CB-CN46258
(0.36 Mo)
Agreement
OC / CB-CN52151-A1/M1
(0.32 Mo)
Agreement
OC / CB-CN52151
(0.29 Mo)
SELECT AN ACTION