KNX wireless extension control unit - batteryless
Mosaic™
LEGRAND
KNX wireless extension control unit - batteryless
REF. 078461L
EAN.
3414971698505
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Radio frequency | 2400 MHz |
---|---|
Range | 30 m |
With manual radio transmitter | Yes |
Flush-mounted radio transmitter | No |
Surface mounted radio transmitter | Yes |
Keyboard protection cover | Yes |
Operating / setting temperature | 5-45 °C |
---|---|
Storage temperature | 5-45 °C |
Colour | White |
Halogen free | Yes |
Mounting method | Surface mounted |
1 document
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION