Mosaic™ - stikkontakt-link til samling i kanal 2pol M-jord 13A
Mosaic™
LEGRAND
Mosaic™ - stikkontakt-link til samling i kanal 2pol M-jord 13A
REF. 077100L
EAN.
3414971575691
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Other |
---|---|
Accessory | Yes |
Spare part | No |
Width | 40 mm |
Height | 32 mm |
Depth | 30 mm |
Operating / setting temperature | -5-35 °C |
---|---|
Storage temperature | -10-70 °C |
Colour | Black |
Halogen free | Yes |
Mounting method | Other |
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
4 documents
Agreement
B.B.J-B/12/006/24
(3.34 Mo)
Agreement
OC / CB-FR_707308/A3
(4.23 Mo)
Agreement
B.B.J-B12/005/24
(4.62 Mo)
Agreement
NF-NF012_2201/A2
(1.3 Mo)
SELECT AN ACTION