Reading light Arteor - square version - 2 modules - white
Arteor™
LEGRAND
Reading light Arteor - square version - 2 modules - white
REF. 572257
EAN.
3414970619808
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for wall mounting | Yes |
---|---|
Suitable for suspended mounting | No |
Suitable for ceiling mounting | No |
Suitable for built-in mounting | Yes |
Suitable for surface mounting | No |
Suitable for light line configuration | No |
Suitable for workplace according to EN 12464-1 | No |
Lamp type | LED not exchangeable |
With light source | Yes |
Lamp holder | Other |
Housing material | Other |
Housing colour | White |
Material cover | Other |
Type of grid | None |
Voltage type | AC |
Nominal voltage | 230-230 V |
Type of control gear | LED operating device voltage-controlled |
With control gear | No |
No dim function | No |
Light sharing | Asymmetric |
---|---|
Beam angle | Open beam/diffuse |
Light outlet | Direct |
Degree of protection (IP) | IP40 |
Degree of impact strength (IK) | IK04 |
Protection class | None |
Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24 | No |
Rated ambient temperature according to IEC 62722-2-1 | -5-35 °C |
Suitable for emergency lighting | No |
With movement sensor | No |
With light sensor | No |
Covering of the luminaire with thermally insulating material possible | No |
With air slots | No |
Suitable for lamp power | 3.3-3.3 W |
Colour of light | White |
Built-in height/depth | 32 mm |
Terminals capacity | 2.5-2.5 mm² |
Connected object | No |
3 documents
Instruction Use
Technical Sheet
Technical Sheet
2 documents
Catalogue Commercial Page
Catalogue Commercial Page
1 document
Agreement
OC / CB-700842
(0.41 Mo)
SELECT AN ACTION