Front plate -1 Grid mod -architrave -Synergy™ Authentic - brushed stainless steel
Synergy™
LEGRAND
Front plate -1 Grid mod -architrave -Synergy™ Authentic - brushed stainless steel
REF. 833180
EAN.
3414970665768
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of units | 1 |
---|---|
Mounting direction | Vertical |
Number of units horizontal | 1 |
Number of units vertical | 1 |
Number of modules horizontal (module system) | 1 |
Number of modules vertical (module system) | 1 |
With mounting grid | No |
Flush-mounted installation | Yes |
Suitable for subfloor installation duct box | No |
Suitable for wall duct | No |
Suitable for built-in installation | Yes |
Label space/information surface | No |
Material | Metal |
Material quality | Stainless steel |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Brushed |
Surface finishing | Matt |
Colour | Stainless steel |
---|---|
Transparent | No |
With hinged lid | No |
Degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK01 |
Type of fastening | Screw mounting |
Width | 36 mm |
Height | 86 mm |
Depth | 7.6 mm |
Built-in width | 0 mm |
Built-in height | 0 mm |
Diameter bore hole (opening) | 0 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Latin wood species | Not applicable |
Certification of wood (list) | Not applicable |
Wood Climate area | Not applicable |