Ferrules Starfix - doubles individuals - cross section 2 x 0.75 mm² - blue
LEGRAND
Ferrules Starfix - doubles individuals - cross section 2 x 0.75 mm² - blue
REF. 037687
EAN.
3245060376871
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Construction type | Twin cable end sleeve |
---|---|
Nominal cross section | 0.75 mm² |
Sleeve length | 8 mm |
Insulated | Yes |
Material insulation | Polypropylene (PP) |
Halogen free | Yes |
Colour | Blue |
---|---|
Material | Copper |
Surface protection | Tinned |
For cables resistant to short circuit | Yes |
With identification flag | No |
Reel/roll packaging | No |
2 documents
Catalogue Technical Page
Catalogue Commercial Page
1 document
PEP
SELECT AN ACTION