Niloé™ - Dismatic switch - 15 A - screw terminals - White
Niloé™
LEGRAND
Niloé™ - Dismatic switch - 15 A - screw terminals - White
REF. 764518
EAN.
3414970682031
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Built-in depth | 48 mm |
---|---|
Number of poles (total) | 1 |
Rated current | 15 A |
Rated voltage | 240 V |
Voltage type | AC |
Frequency | 50-60 Hz |
Flush-mounted installation | Yes |
Additional equipment possible | Yes |
Degree of protection (IP) | IP2X |
Ambient temperature during operating | -30-60 °C |
Width | 81 mm |
Height | 81 mm |
---|---|
Depth | 48 mm |
Degree of impact strength (IK) | IK04 |
Storage temperature | -30-60 °C |
Colour | White |
RAL-number | 9003 |
Halogen free | Yes |
Connection type | Screwed terminal |
Label space/information surface | No |
Mounting method | Flush-mounted |
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION