RCD DX³-ID - 4P 400 V~ neutral right hand side - 40 A - 100 mA - A type
LEGRAND
RCD DX³-ID - 4P 400 V~ neutral right hand side - 40 A - 100 mA - A type
REF. 411770
EAN.
3245064117708
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of poles | 4 |
---|---|
Rated voltage | 400 V |
Rated current | 40 A |
Rated fault current | 0.1 A |
Rated insulation voltage Ui | 500 V |
Rated impulse withstand voltage Uimp | 4 kV |
Mounting method | DIN rail |
Leakage current type | A |
Selective protection | No |
Short-time delayed tripping | No |
Short-circuit breaking capacity (Icw) | 10 kA |
Surge current capacity | 0.25 kA |
Voltage type | AC |
With interlocking device | Yes |
Frequency | 50 Hz |
Additional equipment possible | Yes |
Degree of protection (IP) | IP20 |
Width in number of modular spacings | 4 |
Built-in depth | 44 mm |
Ambient temperature during operating | -25-60 °C |
---|---|
Pollution degree | 2 |
Connectable conductor cross section multi-wired | 0.75-35 mm² |
Connectable conductor cross section solid-core | 0.75-50 mm² |
RAL-number (similar) | 7035 |
Explosion-proof | No |
Width | 71.2 mm |
Height | 83 mm |
Depth | 77.8 mm |
Degree of impact strength (IK) | IK04 |
Storage temperature | -40-70 °C |
Electric supplying direction | By the top or bottom |
Terminal marking indication | Yes |
Stress test conformity (1000V) | Yes |
Colour | Grey |
Halogen free | Yes |
Connection type | Screwed terminal , Busbar and cable |
Label space/information surface | Yes |
2 documents
Technical Sheet
Instruction Use
2 documents
Catalogue Commercial Page
Catalogue Technical Page
1 document
3D Autocad
5 documents
PEP
Agreement
VDE-40032162
(0.49 Mo)
Agreement
OC / CB-CB-FR_700719
(1.38 Mo)
Agreement
OC / CB-CB FR_705078/M1
(3.33 Mo)
PEP
SELECT AN ACTION