Batibox - Universal cover - 71 mm fixing centres - for 2 gang box
Batibox
LEGRAND
Batibox - Universal cover - 71 mm fixing centres - for 2 gang box
REF. 080182
EAN.
3245060801823
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 155 mm |
---|---|
Width | 85 mm |
Depth | 17.6 mm |
Shape | Rectangular |
Type of fastening | Other |
Model | Blind cover |
Material | Plastic |
Halogen free | Yes |
Colour | White |
---|---|
With screws | Yes |
Sealable | No |
Degree of impact strength (IK) | IK04 |
Degree of protection (IP) | IP20 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-40 °C |
3 documents
Catalogue Technical Page
Catalogue Commercial Page
Catalogue Commercial Page
SELECT AN ACTION