Connector - for non perforated bars - 10 to 35 mm²
LEGRAND
Connector - for non perforated bars - 10 to 35 mm²
REF. 037362
EAN.
3245060373627
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Busbar thickness | 4-4 mm |
---|---|
Busbar width | 12-12 mm |
Suitable for | Flat rail |
Max. conductor cross section | 35 mm² |
Max. rated operation current Ie | 160 A |
---|---|
Suitable for round conductor connection | Yes |
Suitable for sector conductor connection | Yes |
Suitable for strip conductor connection | No |
1 document
Catalogue Commercial Page
SELECT AN ACTION