Rear terminals (6) - for DPX 1250/1600 - short - incoming or outgoing - 3P
LEGRAND
Rear terminals (6) - for DPX 1250/1600 - short - incoming or outgoing - 3P
REF. 026380
EAN.
3245060263805
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Busbar thickness | 11.5-11.5 mm |
---|---|
Busbar width | 40-40 mm |
Suitable for | Flat rail |
Width clamp | 40 mm |
Max. conductor cross section | 480 mm² |
Max. rated operation current Ie | 1600 A |
---|---|
Suitable for round conductor connection | No |
Suitable for sector conductor connection | Yes |
Suitable for strip conductor connection | No |
4 documents
Instruction Use
Technical Guide
Workshop Book
Workshop Book
4 documents
Catalogue Technical Page
Catalogue Commercial Page
Catalogue Technical Page
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION