Rear terminals (4) - for DPX/DPX-IS 630 - flat - 4P
LEGRAND
Rear terminals (4) - for DPX/DPX-IS 630 - flat - 4P
REF. 026353
EAN.
3245060263539
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Busbar thickness | 20-20 mm |
---|---|
Busbar width | 20-20 mm |
Suitable for | Flat rail |
Width clamp | 20 mm |
Max. conductor cross section | 314.16 mm² |
Max. rated operation current Ie | 630 A |
---|---|
Suitable for round conductor connection | No |
Suitable for sector conductor connection | Yes |
Suitable for strip conductor connection | No |
5 documents
Instruction Use
Instruction Use
Technical Guide
Workshop Book
Workshop Book
5 documents
Catalogue Technical Page
Catalogue Commercial Page
Catalogue Commercial Page
Catalogue Technical Page
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION