Living Now - 6 modules cover plate, STEEL
Living Now
BTICINO
Living Now - 6 modules cover plate, STEEL
REF. BT-KA4806ZG
EAN.
8005543614761
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of units | 1 |
---|---|
Mounting direction | Horizontal |
Number of units horizontal | 1 |
Number of units vertical | 1 |
Number of modules horizontal (module system) | 6 |
Number of modules vertical (module system) | 1 |
With mounting grid | No |
Flush-mounted installation | Yes |
Suitable for subfloor installation duct box | No |
Suitable for wall duct | No |
Suitable for built-in installation | No |
Label space/information surface | No |
Material | Metal |
Material quality | Other |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Lacquered |
Surface finishing | Matt |
Colour | Silver |
---|---|
RAL-number (similar) | 7001 |
Transparent | No |
With hinged lid | No |
Degree of protection (IP) | Other |
Degree of impact strength (IK) | IK04 |
Type of fastening | Engage (snap) |
Width | 192.5 mm |
Height | 86 mm |
Depth | 31 mm |
Built-in width | 192.5 mm |
Built-in height | 86 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Latin wood species | Not applicable |
Certification of wood (list) | Not applicable |
Wood Climate area | Not applicable |
SELECT AN ACTION