Synergy™ - HIFI loudspeaker socket Grid module - anthracite
Synergy™
LEGRAND
Synergy™ - HIFI loudspeaker socket Grid module - anthracite
REF. 735365
EAN.
3245067353653
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Basic element with central cover plate |
---|---|
Utilization | Loudspeaker connection |
Support ring | No |
With dust cover | No |
With hinged lid | No |
Outlet direction | Straight |
Imprintable label | Without indication field |
With imprint | No |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | Black |
---|---|
Transparent | No |
Type of fastening | Engage (snap) |
Number of modules (module system) | 1 |
With strain relief | No |
Luster terminal | No |
Suitable for degree of protection (IP) | IP24 |
Degree of impact strength (IK) | IK01 |
Device width | 25.5 mm |
Device height | 57 mm |
Device depth | 27.7 mm |
Built-in depth | 17.5 mm |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-40 °C |
1 document
Catalogue Commercial Page
SELECT AN ACTION