Adaptor for RJ 45 -Mosaic -for 2 Keystone connectors -inclined 45° -2 mod -white
Mosaic™
LEGRAND
Adaptor for RJ 45 -Mosaic -for 2 Keystone connectors -inclined 45° -2 mod -white
REF. 078613
EAN.
3414970445698
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Modular device for domestic switching devices |
---|---|
Utilization | Other |
Support ring | No |
With dust cover | No |
With hinged lid | No |
Outlet direction | Straight |
Imprintable label | With indication plate |
With imprint | No |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Glossy |
Colour | Other |
---|---|
Transparent | No |
Type of fastening | Engage (snap) |
Number of modules (module system) | 2 |
With strain relief | No |
Luster terminal | No |
Suitable for degree of protection (IP) | IP31 |
Degree of impact strength (IK) | IK04 |
Device width | 45 mm |
Device height | 45 mm |
Device depth | 19.6 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
1 document
Catalogue Commercial Page
2 documents
BIM Data
BIM Data
SELECT AN ACTION