Synergy™ Sleek - 2gang double pole switch 45A + BS 13A switched socket outlet cooker marking Brushed Stainless steel
Synergy™
LEGRAND
Synergy™ Sleek - 2gang double pole switch 45A + BS 13A switched socket outlet cooker marking Brushed Stainless steel
REF. 832029
EAN.
3414970660602
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of switch | Off switch |
---|---|
Type of socket outlet | British Standard |
Number of socket outlets | 1 |
Method of operation | Rocker/button |
Mounting direction | Horizontal |
Type of fastening | Mounting with screw |
With lighting | Yes |
Mounting method | Flush-mounted |
Material | Metal |
Material quality | Stainless steel |
Halogen free | Yes |
Surface protection | Metallic |
Surface finishing | Glossy |
Colour | Stainless steel |
Transparent | No |
Suitable for degree of protection (IP) | IP2X |
Nominal voltage | 250 V |
Nominal current socket outlet | 13 A |
---|---|
Rated current | 13 A |
Device width | 146 mm |
Device height | 86 mm |
Device depth | 35 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Built-in depth | 24 mm |
Degree of impact strength (IK) | IK01 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-40 °C |
Voltage type | AC |
Antimicrobial treatment | No |
Connection type | Screwed terminal |
Cable section | 10-10 mm² |
1 document
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION