Cover plate Valena Allure - motion sensor - white
Valena Life
Legrand
Cover plate Valena Allure - motion sensor - white
REF. 752179
EAN.
3414970477286
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Imprint/indication | None |
---|---|
Utilization | Other |
Type of fastening | Engage (snap) |
Monitoring window/light outlet | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Lacquered |
Surface finishing | Glossy |
Antimicrobial treatment | No |
Colour | White |
---|---|
RAL-number (similar) | 9003 |
With label area | No |
With exchangeable lens/symbol | No |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Width | 45 mm |
Height | 45 mm |
Depth | 12 mm |
Operating / setting temperature | 5-45 °C |
1 document
3D Autocad
SELECT AN ACTION