Niloé™ - TV-R-SAT cover plate - 33 mm fixing centers - Ivory
Niloé™
LEGRAND
Niloé™ - TV-R-SAT cover plate - 33 mm fixing centers - Ivory
REF. 764667
EAN.
3414970685285
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Basic element with central cover plate |
---|---|
Utilization | Other |
Support ring | No |
With dust cover | No |
With hinged lid | No |
Outlet direction | Straight |
Imprintable label | Without indication field |
With imprint | No |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Glossy |
Colour | Beige |
---|---|
RAL-number (similar) | 1013 |
Transparent | No |
Type of fastening | Mounting with screw |
Number of modules (module system) | 2 |
With strain relief | No |
Luster terminal | No |
Suitable for degree of protection (IP) | IP31 |
Degree of impact strength (IK) | IK04 |
Device width | 50 mm |
Device height | 50 mm |
Device depth | 13 mm |
Built-in depth | 10 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -5-35 °C |
1 document
Catalogue Commercial Page
SELECT AN ACTION