Cover plate Valena Life - TV-SAT socket - ivory
Valena Life
Legrand
Cover plate Valena Life - TV-SAT socket - ivory
REF. 754821
EAN.
3414970462176
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Modular device for domestic switching devices |
---|---|
Utilization | Other |
Support ring | No |
With dust cover | No |
With hinged lid | No |
Outlet direction | Straight |
Imprintable label | Without indication field |
With imprint | No |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Glossy |
Colour | Beige |
---|---|
RAL-number (similar) | 1013 |
Transparent | No |
Type of fastening | Engage (snap) |
Number of modules (module system) | 2 |
With strain relief | No |
Luster terminal | No |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Device width | 54.4 mm |
Device height | 54.4 mm |
Device depth | 8 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -5-35 °C |
1 document
3D Autocad
SELECT AN ACTION