Living Now - hotel double switch cover, 1 module, white
Living Now
BTICINO
Living Now - hotel double switch cover, 1 module, white
REF. BT-KW06H
EAN.
8005543613689
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Central cover plate |
---|---|
Imprint/indication | Other |
Utilization | Switch/dimmer |
Suitable for touch sensor connector for bus system | No |
Type of fastening | Engage (snap) |
Monitoring window/light outlet | Yes |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Matt |
Antimicrobial treatment | No |
Colour | White |
---|---|
RAL-number (similar) | 9003 |
With label area | No |
With exchangeable lens/symbol | Yes |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK00 |
Width | 22 mm |
Height | 86 mm |
Depth | 7 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
1 document
Technical Sheet
2 documents
BIM Data
BIM Data
SELECT AN ACTION