Plexo™ - European standard key barrel - with keys (3) - for key mechanisms
Plexo™
LEGRAND
Plexo™ - European standard key barrel - with keys (3) - for key mechanisms
REF. 069795
EAN.
3245060697952
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Mechanical locking |
---|---|
Accessory | Yes |
Spare part | No |
Width | 17 mm |
Height | 17 mm |
Depth | 42.5 mm |
---|---|
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-40 °C |
Colour | Aluminium |
Halogen free | Yes |
1 document
Catalogue Commercial Page
SELECT AN ACTION