Mosaic™ - Antibacterial plate - IP 44 - 2-gang
Mosaic™
LEGRAND
Mosaic™ - Antibacterial plate - IP 44 - 2-gang
REF. 078880
EAN.
3245060788803
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of units | 1 |
---|---|
Mounting direction | Horizontal |
Number of units horizontal | 1 |
Number of units vertical | 1 |
Number of modules horizontal (module system) | 2 |
Number of modules vertical (module system) | 1 |
With mounting grid | No |
Flush-mounted installation | Yes |
Suitable for subfloor installation duct box | No |
Suitable for wall duct | No |
Label space/information surface | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | Yes |
Surface protection | Untreated |
Surface finishing | Glossy |
Colour | White |
---|---|
RAL-number (similar) | 9003 |
Transparent | No |
With hinged lid | No |
Degree of protection (IP) | IP44 |
Degree of impact strength (IK) | IK04 |
Type of fastening | Engage (snap) |
Width | 90 mm |
Height | 93 mm |
Depth | 18 mm |
Built-in height | 0 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Latin wood species | Not applicable |
Certification of wood (list) | Not applicable |
Wood Climate area | Not applicable |
2 documents
Technical Sheet
Technical Sheet
2 documents
Catalogue Commercial Page
Catalogue Commercial Page
2 documents
BIM Data
BIM Data
11 documents
Agreement
B.B.J-B/12/006/24
(3.34 Mo)
Agreement
Antibacterial-546-LEG.07.5.GB
(3.23 Mo)
Agreement
OC / CB-FR_707532/M1
(1.51 Mo)
Agreement
B.B.J-B/12/016/23
(3.48 Mo)
Agreement
OC / CB-FR_707308/A3
(4.23 Mo)
Agreement
NF-NF012_2201/A2
(1.3 Mo)
Agreement
Antibacterial-546-LEG.07.6
(3.48 Mo)
Agreement
AENOR-030/002285
(0.47 Mo)
Agreement
OC / CB-FR_705591/A3
(0.73 Mo)
Agreement
NF-NF012_2275/A2
(0.96 Mo)
Agreement
B.B.J-B12/005/24
(4.62 Mo)
SELECT AN ACTION