Synergy™ - Fuse carrier Grid module - 13 A - 250 V~ - anthracite
Synergy™
LEGRAND
Synergy™ - Fuse carrier Grid module - 13 A - 250 V~ - anthracite
REF. 735130
EAN.
3245067351307
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Connection type | Screw connection |
---|---|
Mounting method | Front mounting |
Type of current | AC |
Rated current | 13 A |
Rated voltage | 250 V |
Dimensions glass fuse | 5x25 mm |
Width | 25.5 mm |
Height | 57.5 mm |
Depth | 30 mm |
---|---|
Built-in depth | 20.5 mm |
Degree of impact strength (IK) | IK01 |
Degree of protection (IP) | IP20 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-40 °C |
Cable section | 4-4 mm² |
1 document
Catalogue Commercial Page
SELECT AN ACTION