Synergy™ - Fused connection unit - unswitched + cord outlet - metalclad
Synergy™
LEGRAND
Synergy™ - Fused connection unit - unswitched + cord outlet - metalclad
REF. 733832
EAN.
3245067338322
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Connection type | Screw connection |
---|---|
Mounting method | Front mounting |
Type of current | AC |
Rated current | 13 A |
Rated voltage | 230 V |
Dimensions glass fuse | 5x25 mm |
Width | 86 mm |
Height | 86 mm |
---|---|
Depth | 44 mm |
Degree of impact strength (IK) | IK01 |
Degree of protection (IP) | IP20 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-40 °C |
Cable section | 6-6 mm² |
1 document
Technical Sheet
1 document
Catalogue Commercial Page
1 document
Agreement
ASTA-880
(0.24 Mo)
SELECT AN ACTION