Synergy™ - Dimmer Grid module - push dimmer - 2 way - 300 W - anthracite
Synergy™
LEGRAND
Synergy™ - Dimmer Grid module - push dimmer - 2 way - 300 W - anthracite
REF. 735546
EAN.
3245067355466
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Basic element |
---|---|
Method of operation | Touch control button |
App control via Bluetooth | No |
Serial dimmer | Yes |
Type of load | Inductive load |
Substation input | Yes |
Light value memory | Yes |
Applicable with button | Yes |
Applicable with movement sensor | No |
Applicable with presence indicator | No |
Applicable with time switch/timer | No |
Applicable with transmission button | No |
Applicable with infrared button | No |
Mounting method | Flush-mounted |
Type of fastening | Snapper mounting |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | Grey |
RAL-number (similar) | 7016 |
---|---|
Transparent | No |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK01 |
Nominal voltage | 200-240 V |
Frequency | 47-63 Hz |
Control voltage | 200-240 V |
Nominal power resistive load | 40-300 W |
Connection type | Screwed terminal |
Device width | 25.5 mm |
Device height | 57.5 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Operating / setting temperature | 5-35 °C |
Voltage type | AC |
Mandatory neutral | No |
Terminal marking indication | Yes |
Stress test conformity (1000V) | No |
Antimicrobial treatment | No |
1 document
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION