Synergy™ Sleek - Push on/off 2-way rotary dimmer - 400W - Polished Stainless steel
Synergy™
LEGRAND
Synergy™ Sleek - Push on/off 2-way rotary dimmer - 400W - Polished Stainless steel
REF. 832356
EAN.
3414970662668
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Basic element with full cover plate |
---|---|
Method of operation | Turn/push button |
App control via Bluetooth | No |
Serial dimmer | No |
Type of load | Inductive load |
Substation input | Yes |
Light value memory | Yes |
Applicable with button | Yes |
Applicable with movement sensor | No |
Applicable with presence indicator | No |
Applicable with time switch/timer | No |
Applicable with transmission button | No |
Applicable with infrared button | No |
Mounting method | Flush-mounted |
Type of fastening | Mounting with screw |
Material | Metal |
Material quality | Other |
Halogen free | Yes |
Surface protection | Galvanized |
Surface finishing | Glossy |
Colour | Silver |
Transparent | No |
---|---|
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK01 |
Nominal voltage | 100-240 V |
Frequency | 47-63 Hz |
Control voltage | 95-245 V |
Nominal power resistive load | 400-400 W |
Connection type | Screwed terminal |
Cable section | 2.5-2.5 mm² |
Device width | 86 mm |
Device height | 86 mm |
Device depth | 50 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Built-in depth | 29 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Voltage type | AC |
Stress test conformity (1000V) | No |
2 documents
Instruction Use
Technical Sheet
1 document
Catalogue Commercial Page
1 document
Agreement
OC / CB-SG PSB-IT-00190
(0.25 Mo)
SELECT AN ACTION