Contact auxiliary - for fuse carriers - early break N/O + N/C
LEGRAND
Contact auxiliary - for fuse carriers - early break N/O + N/C
REF. 005796
EAN.
3245060057961
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Device fitting | Miniature circuit breaker (MCB) |
---|---|
Function | Auxiliary switch |
Number of contacts as normally open contact | 1 |
Number of contacts as normally closed contact | 1 |
Number of contacts as change-over contact | 0 |
Number of fault-signal switches | 0 |
Rated switch current | 0 A |
Rated voltage | 250 V |
With auto test for earth leakage function | No |
Width | 9 mm |
Degree of impact strength (IK) | IK02 |
---|---|
Degree of protection (IP) | IP20 |
Operating / setting temperature | -20-55 °C |
Storage temperature | -20-70 °C |
Nominal voltage | 230-250 V |
Frequency | 50-60 Hz |
Colour | Grey |
RAL-number | 7035 |
Halogen free | Yes |
Connection type | Screwed terminal |
1 document
Catalogue Commercial Page
SELECT AN ACTION