Mosaic™ - Auxiliary control unit - remote control dimming peripheral
Mosaic™
LEGRAND
Mosaic™ - Auxiliary control unit - remote control dimming peripheral
REF. 078410
EAN.
3245060784102
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Modular device for domestic switching devices |
---|---|
Number of modules (module system) | 2 |
App control via Bluetooth | No |
Serial dimmer | No |
Substation input | No |
Light value memory | No |
Applicable with button | Yes |
Applicable with presence indicator | No |
Applicable with time switch/timer | No |
Applicable with transmission button | No |
Applicable with infrared button | Yes |
Mounting method | Module frame |
Type of fastening | Mounting with screw |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Lacquered |
Surface finishing | Glossy |
Colour | White |
RAL-number (similar) | 9003 |
---|---|
Transparent | No |
Suitable for degree of protection (IP) | IP40 |
Degree of impact strength (IK) | IK02 |
Nominal voltage | 27-27 V |
Frequency | 0-0 Hz |
Control voltage | 0-27 V |
Device width | 45 mm |
Device height | 45 mm |
Device depth | 40.2 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Built-in depth | 34.2 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Voltage type | AC |
Stress test conformity (1000V) | No |
1 document
Instruction Use
1 document
Catalogue Commercial Page
2 documents
BIM Data
BIM Data
SELECT AN ACTION