Frame for access unit of flush floor box size equivalent to the supports kits 12M vertical or 16M horizontal
LEGRAND
Frame for access unit of flush floor box size equivalent to the supports kits 12M vertical or 16M horizontal
REF. 088140
EAN.
3414970756336
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cover model | Rectangular |
---|---|
Number of device cups | 1 |
Housing material | Other |
With opening carpeting | No |
Protective frame carpeting | No |
Colour | Grey |
Suitable for subfloor duct | Yes |
Suitable for hollow floor | Yes |
---|---|
Suitable for double floor built-in | No |
Suitable for wet cleaning | Yes |
Outer width | 219 mm |
Outer length | 264 mm |
Length built-in dimension | 265 mm |
Width built-in dimension | 220 mm |
5 documents
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
Instruction Use
3 documents
Catalogue Technical Page
Catalogue Technical Page
Catalogue Commercial Page
10 documents
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
3D Autocad
BIM Data
SELECT AN ACTION