Brushed Stainless Steel lid of flush floor box for wiring devices supports 8 modules vertical or 12 modules horizontal
LEGRAND
Brushed Stainless Steel lid of flush floor box for wiring devices supports 8 modules vertical or 12 modules horizontal
REF. 088103
EAN.
3414970755803
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cover model | Rectangular |
---|---|
Number of device cups | 0 |
Housing material | Stainless steel |
With opening carpeting | Yes |
Depth of flooring recess | 15 mm |
Protective frame carpeting | No |
Colour | Grey |
Suitable for subfloor duct | No |
---|---|
Suitable for hollow floor | No |
Suitable for double floor built-in | No |
Suitable for wet cleaning | Yes |
Outer width | 177 mm |
Outer length | 260 mm |
5 documents
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
Instruction Use
3 documents
Catalogue Technical Page
Catalogue Technical Page
Catalogue Commercial Page
10 documents
BIM Data
BIM Data
BIM Data
BIM Data
3D Autocad
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
SELECT AN ACTION