Brass Lid and Trim of Standard box for verticals supports with 8 modules or horizontals with 12 modules
LEGRAND
Brass Lid and Trim of Standard box for verticals supports with 8 modules or horizontals with 12 modules
REF. 088006
EAN.
3414970754998
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cover model | Rectangular |
---|---|
Number of device cups | 1 |
Housing material | Brass |
With opening carpeting | Yes |
Depth of flooring recess | 8 mm |
Protective frame carpeting | Yes |
Colour | Brass |
Suitable for subfloor duct | Yes |
Suitable for hollow floor | Yes |
---|---|
Suitable for double floor built-in | Yes |
Suitable for wet cleaning | Yes |
Outer width | 203 mm |
Outer length | 286 mm |
Length built-in dimension | 264 mm |
Width built-in dimension | 181 mm |
Min. built-in depth | 68 mm |
5 documents
Instruction Use
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
4 documents
Catalogue Technical Page
Catalogue Commercial Page
Catalogue Technical Page
Catalogue Technical Page
9 documents
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
SELECT AN ACTION