Brass Lid and Trim of Standard box for verticals supports with 16 modules or horizontals with 24 modules
LEGRAND
Brass Lid and Trim of Standard box for verticals supports with 16 modules or horizontals with 24 modules
REF. 088008
EAN.
3414970755018
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cover model | Square |
---|---|
Number of device cups | 1 |
Housing material | Brass |
With opening carpeting | Yes |
Depth of flooring recess | 8 mm |
Protective frame carpeting | Yes |
Colour | Brass |
Suitable for subfloor duct | Yes |
Suitable for hollow floor | Yes |
---|---|
Suitable for double floor built-in | Yes |
Suitable for wet cleaning | Yes |
Outer width | 286 mm |
Outer length | 286 mm |
Length built-in dimension | 264 mm |
Width built-in dimension | 264 mm |
Min. built-in depth | 68 mm |
5 documents
Instruction Use
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
4 documents
Catalogue Technical Page
Catalogue Commercial Page
Catalogue Technical Page
Catalogue Technical Page
9 documents
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
SELECT AN ACTION