Contact "ready to close" - for DMX³ 2500 and 4000 - with charged springs
LEGRAND
Contact "ready to close" - for DMX³ 2500 and 4000 - with charged springs
REF. 028814
EAN.
3245060288143
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of contacts as change-over contact | 0 |
---|---|
Number of contacts as normally open contact | 1 |
Number of contacts as normally closed contact | 1 |
Rated operation current Ie at AC-15, 230 V | 16 A |
---|---|
Type of electric connection | Flat plug-in connection |
Mounting method | Other |
3 documents
Workshop Book
Instruction Use
Technical Guide
2 documents
Catalogue Commercial Page
Catalogue Commercial Page
SELECT AN ACTION