Set of additional signalling contact - for DMX³ 2500 and 4000
LEGRAND
Set of additional signalling contact - for DMX³ 2500 and 4000
REF. 028815
EAN.
3245060288150
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of contacts as change-over contact | 1 |
---|---|
Number of contacts as normally open contact | 0 |
Number of contacts as normally closed contact | 0 |
Rated operation current Ie at AC-15, 230 V | 16 A |
---|---|
Type of electric connection | Flat plug-in connection |
Mounting method | Other |
3 documents
Workshop Book
Instruction Use
Technical Guide
2 documents
Catalogue Commercial Page
Catalogue Commercial Page
SELECT AN ACTION