Auxiliary signalling contact for Vistop 63A to 160 A
Vistop
LEGRAND
Auxiliary signalling contact for Vistop 63A to 160 A
REF. 022704
EAN.
3245060227043
Vistop, auxiliary for isolating switch
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of contacts as change-over contact | 0 |
---|---|
Number of contacts as normally open contact | 1 |
Number of contacts as normally closed contact | 1 |
Rated operation current Ie at AC-15, 230 V | 5 A |
Type of electric connection | Screw connection |
---|---|
Model | Top mounting and integrable |
Mounting method | Other |
1 document
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION