Arteor™ - Double push-button for curtain control - 6 A - 2 round mod - Magnesium
Arteor™
LEGRAND
Arteor™ - Double push-button for curtain control - 6 A - 2 round mod - Magnesium
REF. 573737
EAN.
3245065737370
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Basic element |
---|---|
Model | 1-pole push button |
Number of poles | 1 |
Method of operation | Rocker |
Mechanical controllable | Yes |
Electronic controllable | No |
Mounting method | Module frame |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Glossy |
Type of fastening | Other |
Connection type | Screwed terminal |
Colour | Grey |
RAL-number (similar) | 7016 |
Transparent | No |
Label space/information surface | Yes |
Suitable for degree of protection (IP) | IP20 |
---|---|
Rated current | 10 A |
Nominal voltage | 250 V |
Number of buttons | 3 |
Device width | 45 mm |
Device height | 45 mm |
Device depth | 42 mm |
Built-in depth | 28 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -20-40 °C |
Storage temperature | -20-40 °C |
Antimicrobial treatment | No |
Cable section | 1.5-1.5 mm² |
2 documents
Technical Sheet
Instruction Use
1 document
Catalogue Commercial Page
1 document
Agreement
OC / CB-FR_705038/A1
(0.67 Mo)
SELECT AN ACTION