Niloé™ - Shutter control push-button - 3 positions for direct motor control - Ivory
Niloé™
LEGRAND
Niloé™ - Shutter control push-button - 3 positions for direct motor control - Ivory
REF. 764612
EAN.
3414970684776
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Other |
---|---|
Model | 1-pole push button |
Number of poles | 1 |
Method of operation | Rocker |
Mechanical controllable | Yes |
Electronic controllable | No |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Glossy |
Type of fastening | Mounting with claw and screw |
Connection type | Screwed terminal |
Colour | Beige |
RAL-number (similar) | 1013 |
Transparent | No |
Label space/information surface | Yes |
Suitable for degree of protection (IP) | IP31 |
---|---|
Rated current | 6 A |
Nominal voltage | 250 V |
Number of buttons | 3 |
Device width | 75.8 mm |
Device height | 75.8 mm |
Device depth | 40.3 mm |
Built-in depth | 26.1 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-35 °C |
Storage temperature | -5-35 °C |
Antimicrobial treatment | No |
Cable section | 6-6 mm² |
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
1 document
Agreement
OC / CB-FR_717989
(0.6 Mo)
SELECT AN ACTION