Mosaic™ - Roller blind pushbutton - for 1 or several roller blinds - alu
Mosaic™
LEGRAND
Mosaic™ - Roller blind pushbutton - for 1 or several roller blinds - alu
REF. 079228
EAN.
3245060792282
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Basic element |
---|---|
Model | 1-pole push button |
Number of poles | 1 |
Method of operation | Other |
Mechanical controllable | Yes |
Electronic controllable | No |
Mounting method | Module frame |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Glossy |
Type of fastening | Other |
Connection type | Push-in clamp |
Colour | Aluminium |
RAL-number (similar) | 7040 |
Transparent | No |
Label space/information surface | Yes |
Suitable for degree of protection (IP) | IP41 |
---|---|
Rated current | 6 A |
Nominal voltage | 250 V |
Number of buttons | 2 |
Number of modules (module system) | 2 |
Device width | 45 mm |
Device height | 45 mm |
Device depth | 36 mm |
Built-in depth | 24 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Antimicrobial treatment | No |
Cable section | 2.5-2.5 mm² |
3 documents
Technical Sheet
Technical Sheet
Instruction Use
1 document
Catalogue Commercial Page
2 documents
BIM Data
BIM Data
SELECT AN ACTION