Mosaic™ - Roller blind push-button - for 500 W max. blind - 2 modules - white
Mosaic™
LEGRAND
Mosaic™ - Roller blind push-button - for 500 W max. blind - 2 modules - white
REF. 077025
EAN.
3245060770259
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Basic element |
---|---|
Model | 1-pole push button |
Number of poles | 1 |
Method of operation | Other |
Mechanical controllable | Yes |
Electronic controllable | No |
Mounting method | Module frame |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Glossy |
Type of fastening | Other |
Connection type | Push-in clamp |
Colour | White |
RAL-number (similar) | 9003 |
Transparent | No |
Label space/information surface | Yes |
Suitable for degree of protection (IP) | IP41 |
---|---|
Rated current | 6 A |
Nominal voltage | 250 V |
Number of buttons | 3 |
Number of modules (module system) | 2 |
Device width | 45 mm |
Device height | 45 mm |
Device depth | 36 mm |
Built-in depth | 24 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Antimicrobial treatment | No |
Cable section | 2.5-2.5 mm² |
3 documents
Technical Sheet
Technical Sheet
Instruction Use
1 document
Catalogue Commercial Page
2 documents
BIM Data
BIM Data
3 documents
Agreement
OC / CB-FR_707532/M1
(1.51 Mo)
Agreement
NF-NF012_2275/A2
(0.96 Mo)
Agreement
IRAM-DC-E-E100-003.1M2
(2.18 Mo)
SELECT AN ACTION