MCB DX3 4 pole 25A curve C
DX³
LEGRAND
MCB DX3 4 pole 25A curve C
REF. 409796
EAN.
3245064097963
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Built-in depth | 44 mm |
---|---|
Release characteristic | C |
Number of poles (total) | 4 |
Number of protected poles | 4 |
Rated current | 25 A |
Rated voltage | 400 V |
Rated insulation voltage Ui | 500 V |
Rated impulse withstand voltage Uimp | 4 kV |
Voltage type | AC |
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 230 V | 50 kA |
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 400 V | 25 kA |
Frequency | 50-60 Hz |
Flush-mounted installation | Yes |
Concurrently switching neutral conductor | Yes |
Pollution degree | 3 |
Additional equipment possible | Yes |
Width in number of modular spacings | 4 |
Degree of protection (IP) | IP20 |
Ambient temperature during operating | -25-70 °C |
---|---|
Connectable conductor cross section multi-wired | 1.5-25 mm² |
Connectable conductor cross section solid-core | 1.5-35 mm² |
Explosion-proof | No |
Width | 70.8 mm |
Height | 94.8 mm |
Depth | 77.8 mm |
Degree of impact strength (IK) | IK02 |
Storage temperature | -40-70 °C |
Nominal voltage | 360-440 V |
Electric supplying direction | By the top or bottom |
Terminal marking indication | No |
Colour | Grey |
RAL-number | 7035 |
Halogen free | Yes |
Connection type | Screwed terminal , Busbar and cable |
Label space/information surface | Yes |
Mounting method | DIN rail |
4 documents
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
2 documents
Catalogue Commercial Page
Catalogue Technical Page
1 document
3D Autocad
1 document
Agreement
LOVAG-IT 13.030
(0.15 Mo)
SELECT AN ACTION