MCB DX3 10000A 4 pole 80A curve B
DX³
LEGRAND
MCB DX3 10000A 4 pole 80A curve B
REF. 409089
EAN.
3245064090896
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Built-in depth | 47 mm |
---|---|
Release characteristic | B |
Number of poles (total) | 4 |
Number of protected poles | 4 |
Rated current | 80 A |
Rated voltage | 400 V |
Rated insulation voltage Ui | 500 V |
Rated impulse withstand voltage Uimp | 4 kV |
Voltage type | AC |
Rated short-circuit breaking capacity Icn according to EN 60898 at 400 V | 10 kA |
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 230 V | 32 kA |
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 400 V | 16 kA |
Frequency | 50-60 Hz |
Flush-mounted installation | Yes |
Concurrently switching neutral conductor | Yes |
Pollution degree | 2 |
Additional equipment possible | Yes |
Width in number of modular spacings | 6 |
Degree of protection (IP) | IP20 |
---|---|
Ambient temperature during operating | -25-70 °C |
Connectable conductor cross section multi-wired | 6-50 mm² |
Connectable conductor cross section solid-core | 6-70 mm² |
Explosion-proof | No |
Width | 70.8 mm |
Height | 94.8 mm |
Depth | 77.8 mm |
Degree of impact strength (IK) | IK02 |
Storage temperature | -40-70 °C |
Electric supplying direction | By the top or bottom |
Colour | Grey |
RAL-number | 7035 |
Halogen free | Yes |
Connection type | Screwed terminal |
Label space/information surface | Yes |
Mounting method | DIN rail |
5 documents
Instruction Use
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
2 documents
Catalogue Technical Page
Catalogue Commercial Page
1 document
3D Autocad
1 document
PEP
SELECT AN ACTION