Transformer equipment safe/separate mono - prim 230/400 V/sec 24/48 V - 450 VA
LEGRAND
Transformer equipment safe/separate mono - prim 230/400 V/sec 24/48 V - 450 VA
REF. 042876
EAN.
3245060428761
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Built as safety transformer | Yes |
---|---|
Built as isolating transformer | No |
Built as energy saving transformer | No |
Primary voltage 1 | 230-230 V |
Primary voltage 2 | 400-400 V |
Secondary voltage 1 | 24-24 V |
Secondary voltage 2 | 48-48 V |
Rated apparent power | 450 VA |
Type of insulation material according to IEC 85 | B |
Short-circuit-proof | No |
---|---|
Relative short circuit voltage | 4.6 % |
Width | 120 mm |
Height | 140 mm |
Depth | 140 mm |
Degree of protection (IP) | IP2X |
Ring core | No |
Suitable for mounting on PCB | No |
Modular version | No |
3 documents
Technical Guide
Technical Guide
Technical Guide
4 documents
Catalogue Technical Page
Catalogue Technical Page
Catalogue Commercial Page
Catalogue Technical Page
1 document
3D Autocad
1 document
PEP
SELECT AN ACTION