MCB TX3 6000A 2 pole 2A curve C
TX³
LEGRAND
MCB TX3 6000A 2 pole 2A curve C
REF. 403521
EAN.
3414970388919
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Built-in depth | 44 mm |
---|---|
Release characteristic | C |
Number of poles (total) | 2 |
Number of protected poles | 2 |
Rated current | 2 A |
Rated voltage | 400 V |
Rated insulation voltage Ui | 500 V |
Rated impulse withstand voltage Uimp | 4 kV |
Rated short-circuit breaking capacity Icn according to EN 60898 at 230 V | 10 kA |
Voltage type | AC |
Rated short-circuit breaking capacity Icn according to EN 60898 at 400 V | 6 kA |
Frequency | 50-60 Hz |
Current limiting class | 3 |
Flush-mounted installation | Yes |
Concurrently switching neutral conductor | No |
Pollution degree | 2 |
Additional equipment possible | Yes |
Width in number of modular spacings | 2 |
---|---|
Degree of protection (IP) | IP20 |
Explosion-proof | No |
Width | 35.4 mm |
Height | 88 mm |
Depth | 77.8 mm |
Degree of impact strength (IK) | IK02 |
Storage temperature | -40-70 °C |
Nominal voltage | 240-415 V |
Electric supplying direction | By the top or bottom |
Terminal marking indication | No |
Colour | Grey |
RAL-number | 7035 |
Halogen free | Yes |
Connection type | Screwed terminal , Busbar and cable |
Label space/information surface | Yes |
Mounting method | DIN rail |
1 document
Technical Sheet
1 document
Catalogue Commercial Page
1 document
3D Autocad
4 documents
Agreement
OC / CB-IT - 15108
(0.15 Mo)
PEP
Agreement
OC / CB-IT-15813
(0.15 Mo)
Agreement
VDE-40042432
(0.69 Mo)
SELECT AN ACTION