Extractible emergency lamp Valena Life - aluminium
Valena Life
Legrand
Extractible emergency lamp Valena Life - aluminium
REF. 752269
EAN.
3414970524867
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | Built-in |
---|---|
Function | Escape route lighting/signage |
Suitable for labelling type | Other |
With pictogram | No |
Monitoring equipment | Other |
Suitable for standby switching | Yes |
With remote switch connection | No |
Power supply system | Peripheral (individual battery) |
Battery quality | NiMH |
Lamp type | LED not exchangeable |
With light source | Yes |
Lamp holder | Other |
Housing material | Plastic |
Housing colour | White |
Material cover | Plastic, opal |
Voltage type | AC |
Nominal voltage | 230-230 V |
Light distributor | Diffuser lens/optic/panel |
Degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Protection class | II |
Rated luminous flux according to IEC 62722-2-1 | 19 lm |
Luminous flux in standby mode | 5 lm |
Recognition distance | 0 m |
---|---|
Nominal operation time | 1-1 h |
Width | 75 mm |
Height/depth | 44 mm |
Length | 75 mm |
Built-in height/depth | 30.5 mm |
Type of wiring | Ending |
Connection type | Screw connection |
Operating / setting temperature | -5-35 °C |
Storage temperature | -5-35 °C |
Frequency | 50-60 Hz |
Halogen free | Yes |
Terminals capacity | 1.5-1.5 mm² |
With complemantary luminous signal | No |
Contains Batteries and/or Accumulator | Yes |
Battery ou Accumulator (Pack1) | Accumulator (rechargeable) |
Element Composition (Pack1) | Nickel-Metalhydride |
Number of Pack 1 | 1 |
Number of Single Element (Pack1) | 1 |
Single Element weight (Pack1) | 10 g |
Pack1 Location | Product includes a battery |
Regulation Type (Pack1) | P : Portable (Standard format) |
Connected object | No |
3 documents
Technical Sheet
Instruction Use
Technical Sheet
1 document
3D Autocad
SELECT AN ACTION