Mosaic™ - Bulkhead light - for skirting pilot light, 230 V - 2 modules - white
Mosaic™
LEGRAND
Mosaic™ - Bulkhead light - for skirting pilot light, 230 V - 2 modules - white
REF. 078510
EAN.
3245060785109
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
With light source | Yes |
---|---|
Depth | 49 mm |
Lamp holder | Other |
Housing material | Plastic |
Suitable for surface mounting | Yes |
Suitable for built-in mounting | Yes |
Adjustable | No |
Degree of protection (IP) | IP41 |
Degree of impact strength (IK) | IK04 |
Operation by Bluetooth | No |
Colour of light | White |
---|---|
Width | 45 mm |
Height/depth | 45 mm |
Built-in height/depth | 33 mm |
Connection type | Screwed terminal |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Frequency | 50-60 Hz |
Mounting method | Surface mounted/recessed mounted |
Contains Batteries and/or Accumulator | No |
2 documents
Technical Sheet
Technical Sheet
3 documents
Catalogue Commercial Page
Catalogue Commercial Page
Catalogue Commercial Page
2 documents
BIM Data
BIM Data
1 document
Agreement
OC / CB-FR_709181
(0.68 Mo)
SELECT AN ACTION