Cartridge fuse 5 x 20 mm - without indicator - 6.3 A
LEGRAND
Cartridge fuse 5 x 20 mm - without indicator - 6.3 A
REF. 010263
EAN.
3245060102630
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 5 mm |
---|---|
Size | 5x20 mm |
Voltage type | AC |
Depth | 20 mm |
Rated voltage | 250 V |
Utilization category | Other |
Rated current | 6.3 A |
Type of fuse status indicator | Other |
Rated operating frequency | 50-60 Hz |
---|---|
Breaking capacity | 1.5 kA |
Release characteristic | H |
Power loss at rated current | 3.2 W |
Model | Ceramic fuse |
Operating / setting temperature | -25-40 °C |
Storage temperature | -40-70 °C |
1 document
Catalogue Commercial Page
SELECT AN ACTION