Synergy™ - Time delay switch Grid module - 300 W - anthracite
Synergy™
LEGRAND
Synergy™ - Time delay switch Grid module - 300 W - anthracite
REF. 735547
EAN.
3245067355473
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Basic element |
---|---|
Time setting | 0.1-30 min |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Glossy |
Colour | Anthracite |
RAL-number (similar) | 7016 |
Transparent | No |
Suitable for degree of protection (IP) | IP2X |
Nominal voltage | 240 V |
Rated current | 1.25 A |
---|---|
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Width | 25.5 mm |
Height | 57.5 mm |
Depth | 30 mm |
Built-in depth | 20.5 mm |
Degree of impact strength (IK) | IK01 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-40 °C |
Connection type | Screwed terminal |
1 document
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION