Synergy™ - Surface mounting box - plastic - 2x1 gang - 35 mm deep
Synergy™
LEGRAND
Synergy™ - Surface mounting box - plastic - 2x1 gang - 35 mm deep
REF. 736413
EAN.
3245067364130
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Surface mounted box |
---|---|
Suitable for modular domestic switching devices | No |
Number of modules (module system) | 2 |
Number of units | 1 |
Mounting direction | Horizontal |
Shape | Rectangular |
Material | Plastic |
Material quality | Duroplast |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | White |
Transparent | No |
With cover frame | No |
With duct entry | Yes |
---|---|
With cable entry | Yes |
With screw gland entry | No |
Shock resistant | Yes |
Degree of protection (IP) | IP2X |
Width | 172 mm |
Height | 86 mm |
Depth | 35 mm |
Device width | 172 mm |
Device height | 86 mm |
Device depth | 35 mm |
Degree of impact strength (IK) | IK01 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-40 °C |
1 document
Catalogue Commercial Page
SELECT AN ACTION